IESNA:LM-63-2002
[TEST]P1380722
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5D-730-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 302W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (130) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.52A 302.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]--
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41757.2
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 302.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
6462.1 6657.4 7029.3 7187.3 7410.5 7810.3 8154.3 8479.8 8730.8 9056.2 9363.1 9846.6 10571.8 11194.8 11706.2 12040.9 11966.5 
11957.2 11994.4 12301.2 12598.8 13073.0 13193.8 13184.5 12840.5 11789.8 10079.0 8405.4 4053.9 1450.5 669.5 520.7 381.2 269.6 111.6 
18.6 0.0 
6462.1 6648.1 6945.6 7196.6 7401.2 7745.2 8079.9 8442.6 8730.8 8907.5 9242.2 9725.7 10432.3 11120.4 11687.6 11938.6 11892.1 11892.1 
11966.5 12264.0 12636.0 13082.3 13296.1 13128.7 12952.1 11827.0 10013.9 8303.1 4342.2 1385.4 678.8 520.7 390.5 269.6 130.2 18.6 0.0 
6462.1 6638.8 6927.0 7187.3 7373.3 7726.6 8163.6 8479.8 8795.9 9046.9 9325.9 9781.5 10385.8 11083.2 11696.9 11985.1 12068.8 
12106.0 12319.8 12673.1 13184.5 13621.5 14021.4 14030.7 13937.7 13175.2 11306.3 9270.1 5820.5 2092.0 874.0 595.1 399.8 260.3 111.6 
18.6 0.0 
6462.1 6601.6 6908.4 7150.1 7391.9 7698.7 8107.8 8479.8 8795.9 9056.2 9270.1 9651.3 10227.8 10953.0 11520.2 12050.2 12189.7 12236.1 
12487.2 12868.4 13370.5 14086.4 14988.3 15369.6 15639.2 15648.5 14356.1 11706.2 8284.5 3551.8 1236.6 706.6 464.9 260.3 111.6 27.9 0.0 
6462.1 6601.6 6927.0 7122.3 7447.7 7689.4 8033.5 8470.5 8768.0 9065.5 9307.3 9651.3 10069.7 10757.8 11483.0 11929.3 12096.7 
12189.7 12375.6 12961.4 13826.1 14960.4 16243.6 17219.9 18131.1 18847.0 18977.2 16894.4 12914.9 7150.1 2315.2 957.7 585.8 316.1 
111.6 37.2 0.0 
6462.1 6610.9 6871.2 7122.3 7354.7 7633.6 7949.8 8331.0 8684.3 9000.4 9335.2 9623.4 10004.6 10460.2 10999.5 11603.9 12031.6 
12291.9 12515.1 13203.1 14160.8 15276.6 16466.7 18010.2 19888.4 21450.4 22956.7 23616.9 19944.2 13017.2 6350.5 2054.9 771.7 
344.0 139.5 46.5 0.0 
6462.1 6592.3 6824.7 7047.9 7298.9 7568.6 7884.7 8200.8 8600.6 8944.7 9307.3 9669.9 10023.2 10506.7 10999.5 11520.2 12022.3 
12319.8 12673.1 13100.9 13807.5 14932.6 16308.7 18103.2 20111.5 22110.6 23905.1 25132.4 24221.2 20278.9 12896.3 6592.3 1961.9 
530.0 167.4 55.8 0.0 
6462.1 6601.6 6796.8 7010.7 7271.0 7577.9 7828.9 8154.3 8544.8 8870.3 9279.4 9707.1 10088.3 10506.7 10980.9 11473.7 11929.3 12384.9 
12728.9 13193.8 13956.3 14951.2 16243.6 17926.5 19879.1 21850.3 23905.1 24639.6 24407.2 21915.3 15090.6 8470.5 2938.2 743.8 
195.3 65.1 0.0 
6462.1 6592.3 6694.5 6945.6 7159.4 7447.7 7680.1 7977.7 8293.8 8609.9 8991.1 9391.0 9874.5 10283.6 10571.8 10971.6 11371.4 11882.8 
12533.7 13305.4 14328.2 15453.2 16838.6 18428.6 20120.8 21627.1 22454.6 22631.3 22491.8 21515.5 18428.6 11910.7 4342.2 1273.8 
278.9 74.4 0.0 
6462.1 6545.8 6666.7 6834.0 7001.4 7205.9 7457.0 7726.6 7968.4 8219.4 8544.8 8861.0 9167.8 9391.0 9688.5 10004.6 10404.4 11036.7 
11808.4 12905.6 14179.4 15732.2 17219.9 18586.7 20167.3 21050.6 21348.2 21552.7 20911.2 19070.2 15853.1 9818.7 3152.0 864.7 
241.7 74.4 0.0 
6462.1 6508.6 6555.1 6648.1 6824.7 7020.0 7224.5 7419.8 7615.0 7773.1 8005.6 8210.1 8414.7 8516.9 8786.6 9139.9 9660.6 10404.4 11334.2 
12403.5 13835.4 15276.6 16727.1 18317.0 19414.2 19655.9 19144.5 17926.5 15564.8 12747.5 9539.7 4546.7 1478.4 390.5 167.4 74.4 0.0 
6462.1 6490.0 6527.2 6610.9 6759.6 6954.9 7103.7 7289.6 7466.3 7596.4 7782.4 7940.5 8107.8 8293.8 8526.2 8898.2 9446.7 10069.7 10767.1 
11696.9 12570.9 13584.3 14588.5 15732.2 16327.3 16122.7 15304.5 14123.6 11873.5 9279.4 6545.8 2975.4 1041.4 381.2 148.8 65.1 0.0 
6462.1 6490.0 6490.0 6555.1 6694.5 6861.9 7020.0 7159.4 7280.3 7410.5 7540.7 7680.1 7819.6 8052.0 8349.6 8693.6 9112.0 9483.9 9809.4 
10162.7 10543.9 10934.4 11483.0 12013.0 12245.4 11771.2 10962.3 9558.3 7680.1 5420.7 3300.8 1450.5 613.7 334.7 158.1 65.1 0.0 
6462.1 6462.1 6452.8 6471.4 6610.9 6713.1 6778.2 6861.9 6927.0 7001.4 7085.1 7196.6 7289.6 7308.2 7243.1 7047.9 6759.6 6406.3 5997.2 
5513.7 5113.9 4667.6 4174.8 3570.4 2938.2 2324.5 1813.1 1469.1 1208.7 1032.1 883.3 688.1 548.6 409.1 251.0 74.4 0.0 
6462.1 6415.6 6378.4 6397.0 6471.4 6508.6 6545.8 6517.9 6517.9 6527.2 6462.1 6397.0 6201.8 6006.5 5718.3 5309.1 4816.4 4360.8 3988.8 
3663.4 3347.3 3040.4 2761.5 2464.0 2194.3 1924.7 1692.2 1487.7 1301.7 1143.7 967.0 762.4 548.6 409.1 251.0 74.4 0.0 
6462.1 6397.0 6369.1 6331.9 6350.5 6322.6 6257.5 6183.2 6164.6 6053.0 5904.2 5662.5 5337.0 5011.6 4686.2 4416.5 4221.3 4072.5 3830.8 
3551.8 3254.3 2919.6 2622.0 2408.2 2203.6 2008.4 1831.7 1627.1 1422.6 1180.8 1004.2 808.9 585.8 371.9 186.0 65.1 0.0 
6462.1 6369.1 6322.6 6322.6 6238.9 6146.0 6080.9 6015.8 5867.0 5699.7 5420.7 5039.5 4658.3 4407.2 4212.0 4091.1 3951.6 3775.0 3561.1 
3347.3 3096.2 2705.7 2529.1 2398.9 2259.4 2110.6 1924.7 1748.0 1552.8 1366.8 1125.1 957.7 743.8 455.6 223.2 55.8 0.0 
6462.1 6359.8 6276.1 6238.9 6099.5 5978.6 5904.2 5811.2 5606.7 5318.4 4946.5 4593.2 4314.3 4119.0 3933.0 3784.3 3607.6 3421.7 3179.9 
2817.3 2566.2 2510.5 2454.7 2445.4 2408.2 2343.1 2185.0 2045.6 1943.3 1803.8 1673.6 1441.2 1199.4 799.6 446.3 83.7 0.0 
6462.1 6350.5 6266.8 6164.6 6006.5 5950.7 5839.1 5671.8 5420.7 5076.7 4676.9 4323.6 4137.6 3970.2 3765.7 3542.5 3328.7 3068.3 2677.8 
2454.7 2361.7 2315.2 2287.3 2278.0 2278.0 2194.3 2073.4 1999.1 1878.2 1738.7 1701.5 1580.7 1301.7 864.7 464.9 83.7 0.0 
6462.1 6331.9 6238.9 6164.6 6015.8 5941.4 5848.4 5597.4 5262.7 4844.2 4472.3 4193.4 3988.8 3812.2 3607.6 3356.6 3059.0 2687.1 2426.8 
2305.9 2240.8 2203.6 2175.7 2185.0 2129.2 2008.4 1887.5 1785.2 1655.0 1608.6 1580.7 1366.8 1097.2 790.3 446.3 55.8 0.0 
6462.1 6369.1 6266.8 6173.9 6015.8 5960.0 5829.8 5606.7 5234.8 4807.1 4435.1 4128.3 3923.7 3719.2 3514.6 3207.8 2835.9 2454.7 2305.9 
2212.9 2166.4 2147.8 2138.5 2119.9 2017.7 1924.7 1803.8 1729.4 1627.1 1673.6 1794.5 1366.8 967.0 688.1 390.5 37.2 0.0 
6462.1 6350.5 6266.8 6164.6 5997.2 5904.2 5783.3 5597.4 5225.5 4797.8 4435.1 4128.3 3895.9 3709.9 3533.2 3217.1 2835.9 2445.4 2296.6 
2203.6 2147.8 2129.2 2110.6 2082.7 1971.2 1868.9 1794.5 1729.4 1627.1 1682.9 1831.7 1292.4 929.8 678.8 390.5 18.6 0.0 
